Download document () of 20
We make what matters work*

218988

Eaton Moeller® series T3 Main switch, 3 pole + N + 1 N/O + 1 N/C, 32 A, STOP function, 90 °, Lockable in the 0 (Off) position, surface mounting

General specifications

Product Name
Eaton Moeller® series T3 Main switch
Catalog Number
218988
EAN
4015082189884
Product Length/Depth
181 mm
Product Height
135 mm
Product Width
100 mm
Product Weight
0.585 kg
Compliances
CE Marked
Certifications
IEC 60947
CSA Std. C22.2 No. 14-05
EN 60947-3
UL 508
VDE
CSA File No.: 012528
VDE 0660
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947
IEC/EN 60947-3
UL
UL 60947-4-1
CE
CSA Class No.: 3211-05
CSA-C22.2 No. 94
CSA
UL Category Control No.: NLRV
UL File No.: E36332
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

eCAD model

Installation instructions

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.