Download document () of 20
We make what matters work*

219723

Eaton xComfort KLV LV systems Final Distribution Boards. KL-4 terminal bar, 1 x 25 mm2 + 3 x 16 mm2, max. 63 A

General specifications

Product Name
Eaton xComfort KLV screw-type terminal
Catalog Number
219723
EAN
9004852906085
Product Length/Depth
7 mm
Product Height
9 mm
Product Width
36 mm
Product Weight
0.015 kg
Compliances
RoHS conform

Product specifications

Used with
Individual KL screw terminal
KLV distribution board
BF flat distribution board
Accessory consideration
Type
  • Additional equipment
  • BF flat distribution board
  • KLV distribution board
Accessory/spare part type
General
Color
Other
Nominal current
63 A
Number of poles
Single-pole
Connection type
Clamp
Screwing
Material
Metal
Mounting method
Screw
Suitable for
Fine strand conductors
Solid conductors
Stranded conductors
Functions
Additional equipment
Conductor cross section, input - min
1.5 mm²
Conductor cross section, output AWG - min
0 mm²
Conductor cross section, input - max
25 mm²
Conductor cross section, input AWG - max
0 mm²
Number of inputs
2
Conductor cross section, input AWG - min
0 mm²
Number of outputs
2
Conductor cross section, output - max
16 mm²
Conductor cross section, output AWG - max
0 mm²
Conductor cross section, output - min
1.5 mm²

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.