Download document () of 20
We make what matters work*

22 HSCU

Eaton B-Line series wireway connector, Universal style, Wireway connector, NEMA 1, Galvanized steel, 2.5" X 2.5"

General specifications

Product Name
Eaton B-Line series wireway connector
Catalog Number
22 HSCU
UPC
782051545548
Product Length/Depth
2.5 in
Product Height
2.5 in
Product Width
2.86 in
Product Weight
0.314 lb
Certifications
UL Listed
CSA C22.2.
NEMA

Product specifications

Material
Galvanized steel
Degree of protection
1
Type
Wireway connector
Wiring method
Universal style

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.