Knowledge Search
Download document () of 20
We make what matters work*

22

Eaton Crouse-Hinds series rigid/IMC conduit locknut, Malleable iron, 5"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC conduit locknut
Catalog Number
22
UPC
784564100221
Product Length/Depth
6.66 in
Product Height
1.26 in
Product Width
3.92 in
Product Weight
0.79 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
5 in
Material
Malleable iron

Export product specification