Knowledge Search
Download document () of 20
We make what matters work*

22030160

Eaton BECO Standard Filter Sheet, KD 3, 2.5 µm, 600 x 615 mm

General specifications

Product Name
Eaton BECO Standard Filter Sheet
Catalog Number
22030160
Product Length/Depth
615 mm
Product Height
3.8 mm
Product Width
600 mm
Product Weight
0.45 kg
Compliances
EC 1935/2004
FDA 21CFR
BfR XXXVI/1
Certifications
ISO 9001
Kosher
GMO

Product specifications

Bursting strength wet
> 40 kPa
Retention type
Nominal
Ash content
50%
Thickness
3.8 mm
Water throughput at delta P (100 kPa l/m²/min)
425 m²
Depth filter sheet type
KD 3
Retention rating
2.5 µm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.