Knowledge Search
Download document () of 20
We make what matters work*

22100120

Eaton BECO Standard Filter Sheet, KD 10, 1.0 µm, 200 x 200 mm

General specifications

Product Name
Eaton BECO Standard Filter Sheet
Catalog Number
22100120
Product Length/Depth
200 mm
Product Height
3.8 mm
Product Width
200 mm
Product Weight
0.05 kg
Compliances
EC 1935/2004
FDA 21CFR
BfR XXXVI/1
Certifications
ISO 9001
Kosher
GMO

Product specifications

Bursting strength wet
> 50 kPa
Retention type
Nominal
Ash content
50%
Thickness
3.8 mm
Water throughput at delta P (100 kPa l/m²/min)
185 m²
Depth filter sheet type
KD 10
Retention rating
1.0 µm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.