Knowledge Search
Download document () of 20
We make what matters work*

221510

Eaton Moeller® series STN Control transformer, 0.315 kVA, Rated input voltage 230± 5 % V, Rated output voltage 24 V

General specifications

Product Name
Eaton Moeller® series STN Control transformer
Catalog Number
221510
EAN
4015082215101
Product Length/Depth
91 mm
Product Height
112 mm
Product Width
106 mm
Product Weight
4.52 kg
Certifications
CSA-C22.2 No. 66.2-06
UL 5085-2
UL File No.: E167225
CE
CSA-C22.2 No. 66.1-06
Certified by UL for use in Canada
UL report applies to both US and Canada
IEC/EN 60204-1, ÖVE-EN 13
UL5085-1
IEC/EN 61558-2-2
UL 506
UL Recognized
VDE 0570 Part 2-2
UL Category Control No.: XPTQ2, XPTQ8
VDE 0113, VDE 0100 Part 410
CSA-C22.2 No. 66
Catalog Notes
Electrical characteristics: all details for no-load loss, short-circuit loss (copper losses), short-circuit voltage and efficiency values relate to a temperature of 20 °C

Features & Functions

Features
Fully Vacuum-impregnated
Separate windings

General

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
40 °C
Connection lug
Yes for > 115 A
Connection type
Terminations, < 115 A
Duty factor
100 %
Insulation class
B
Primary tapping
± 5 %
Product category
Single-phase control transformers ST
Suitable for
Branch circuits, (UL/CSA)
Type
Single-phase STN control transformers

Electrical rating

Efficiency
91 %
No-load losses
11 W
Rated frequency - min
50 Hz
Rated frequency - max
60 Hz
Rated power
0.315 VA
Relative short-circuit voltage
5.3 %
Short-circuit losses
21 W
Short-time rating
0.6 kVA
Voltage rating - max
600 V

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
32 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification