Download document () of 20
We make what matters work*

222470

Eaton Moeller series T0 Step switch for heating, 20 A, Surface mounting, 2 contact unit(s), Contacts: 4, Maintained, 0-3, Design: 95

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
222470
EAN
4015082224707
Product Length/Depth
98 mm
Product Height
100 mm
Product Width
80 mm
Product Weight
0.264 kg
Certifications
VDE 0660
IEC/EN 60947
IEC/EN 60947-3
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.