Download document () of 20
We make what matters work*

222481
T0-3-15131/I1

Eaton Moeller series T0 Step switch, 20 A, Surface mounting, 3 contact unit(s), Contacts: 6, Maintained, 0-3, Design: 15131

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
222481
EAN
4015082224813
Product Length/Depth
137 mm
Product Height
122 mm
Product Width
80 mm
Product Weight
0.288 kg
Certifications
IEC/EN 60947-3
IEC/EN 60947
IEC/EN 60204
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification