Download document () of 20
We make what matters work*

222584

Eaton Moeller® series T0 On-Off switch, T0, 20 A, surface mounting, 2 contact unit(s), 3 pole, 1 N/C, with black thumb grip and front plate

General specifications

Product Name
Eaton Moeller® series T0 On-off switch
Catalog Number
222584
EAN
4015082225841
Product Length/Depth
137 mm
Product Height
102 mm
Product Width
80 mm
Product Weight
0.264 kg
Certifications
IEC 60947
EN 60204
EN 60947
VDE
IEC/EN 60204
IEC/EN 60947
VDE 0660
IEC/EN 60947-3
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.