Download document () of 20
We make what matters work*

222616

Eaton Moeller® series T0 Multi-speed switch, 20 A, surface mounting, 2 contact units, Contacts: 4, 90 °, maintained, 1-2, Design number 39

General specifications

Product Name
Eaton Moeller® series T0 Multi-speed switch
Catalog Number
222616
EAN
4015082226169
Product Length/Depth
137 mm
Product Height
102 mm
Product Width
80 mm
Product Weight
0.264 kg
Certifications
EN 60204
EN 60947
IEC 60947
VDE
IEC/EN 60947
VDE 0660
IEC/EN 60947-3
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.