Download document () of 20
We make what matters work*

222620

Eaton Moeller® series T0 Step switch, 20 A, surface mounting, 2 contact units, Contacts: 4, 45 °, maintained, 0 (Off) position, 0-2, Design number 8312

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
222620
EAN
4015082226206
Product Length/Depth
137 mm
Product Height
102 mm
Product Width
80 mm
Product Weight
0.264 kg
Certifications
VDE 0660
IEC/EN 60947
IEC/EN 60947-3
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.