Download document () of 20
We make what matters work*

222666

Eaton Moeller series T0 Changeover switch, 20 A, Surface mounting, 3 contact unit(s), Contacts: 6, Momentary, 1<2, Design: 8297

General specifications

Product Name
Eaton Moeller® series T0 Changeover switch
Catalog Number
222666
EAN
4015082226664
Product Length/Depth
137 mm
Product Height
122 mm
Product Width
80 mm
Product Weight
0.288 kg
Certifications
IEC 60947
EN 60204
EN 60947
VDE
IEC/EN 60204
IEC/EN 60947-3
IEC/EN 60947
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.