Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

2226B

Eaton Arrow Hart industrial grade toggle switch, Maintained toggle, #14-10 AWG, 20A, Flush, 120/277V, Back/side, Screw, Brown, Load type: Motor Control, Fan, LED, Incandescent, ELV, MLV, CFL, Flourescent, Halogen, Double-Pole, Brass, Urea

General specifications

Product Name
Eaton Arrow Hart industrial grade toggle switch
Catalog Number
2226B
UPC
032664429705
Product Length/Depth
1.31 in
Product Height
3.28 in
Product Width
1 in
Product Weight
0.55 lb
Certifications
UL
NOM

Product specifications

Special features
Maintained toggle
Type
Toggle switch
Amperage Rating
20A
Voltage rating
120/277 V
Number of poles
Two-pole
Application
Industrial
Wiring method
Back and side
Switch type
Two-pole
Mounting method
Flush
Connector type
Screw
Load type
Fan
CFL
LED
Motor Control
MLV
FLR
ELV
INC
HAL
Material
Urea
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Terminal enclosure material
Brass
Color
Brown

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español