Knowledge Search
Download document () of 20
We make what matters work*

2226V

Eaton Arrow Hart industrial grade toggle switch,Maintained toggle,#14-10 AWG,20A,Flush,120/277V,Back/side,Screw,Ivory,Load type: Motor Control,Fan,LED,Incandescent,ELV,MLV,CFL,Flourescent,Halogen,Double-Pole,Brass,Urea,Pack of 10

General specifications

Product Name
Eaton Arrow Hart industrial grade toggle switch
Catalog Number
2226V
UPC
032664429804
Product Length/Depth
1.12 in
Product Height
3.28 in
Product Width
1.31 in
Product Weight
0.125 lb
Certifications
UL
NOM

Product specifications

Special features
Maintained toggle
Type
Toggle switch
Amperage Rating
20A
Voltage rating
120/277 V
Number of poles
Two-pole
Application
Industrial
Wiring method
Back and side
Switch type
Two-pole
Mounting method
Flush
Connector type
Screw
Load type
HAL
LED
Motor Control
ELV
INC
Fan
CFL
MLV
FLR
Material
Urea
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Terminal enclosure material
Brass
Color
Ivory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español