Knowledge Search
Download document () of 20
We make what matters work*

2227-BOX

Eaton straight blade connector , #18-10 AWG, 15A, Commercial, 250V, Back wire, Yellow, Brass, Armored vinyl, PVC, 6-15R, Two-pole, three-wire, grounding, Screw, Vinyl, ED Box

General specifications

Product Name
Eaton straight blade connector
Catalog Number
2227-BOX
UPC
032664321801
Product Length/Depth
2.75 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
0.15 lb
Certifications
cULus Listed
NOM
Federal Specification Classification 6221 02

Product specifications

Device type
Connector
Special features
  • Armored
  • Auto-grounding
Type
Armored connector
Amperage Rating
15A
Voltage rating
250V
Contact material
Brass
Features
Armored
Auto-grounding
Application
Commercial
Device grade
Commercial specification grade
Wiring method
Back wire
Number of wires
3
Number of poles
Two-pole
Style type
Straight body
Material
Vinyl
Packaging type
ED Box
Color
Yellow
Connection type
Screw
Allowable wire size
#18-10 AWG
NEMA configuration
6-15R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Armored vinyl, PVC
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español