Download document () of 20
We make what matters work*

222730

Eaton Moeller® series T0 Changeover switch, 20 A, surface mounting, 4 contact units, Contacts: 8, 60 °, maintained, 0 (Off) position, 2-0-1, Design number 88

General specifications

Product Name
Eaton Moeller® series T0 Changeover switch
Catalog Number
222730
EAN
4015082227302
Product Length/Depth
137 mm
Product Height
122 mm
Product Width
80 mm
Product Weight
0.36 kg
Certifications
VDE 0660
IEC/EN 60947
IEC/EN 60947-3
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.