Download document () of 20
We make what matters work*

222757

Eaton Moeller series T3 On switch, 32 A, Surface mounting, 2 contact unit(s), Contacts: 3, Momentary, I<1, Design: 15323

General specifications

Product Name
Eaton Moeller® series T3 On switch
Catalog Number
222757
EAN
4015082227579
Product Length/Depth
181 mm
Product Height
107 mm
Product Width
100 mm
Product Weight
0.364 kg
Certifications
IEC/EN 60204
UL
VDE 0660
IEC/EN 60947-3
UL File No.: E36332
CSA Class No.: 3211-07
CSA File No.: 012528
CE
CSA-C22.2 No. 60947-4-1-14
UL 60947-4-1
UL Category Control No.: NLRV
IEC/EN 60947
CSA
CSA-C22.2 No. 94
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification