Download document () of 20
We make what matters work*

222848

Eaton Moeller series T3 Step switch, 32 A, Surface mounting, 2 contact unit(s), Contacts: 3, Maintained, 0-3, Design: 8241

General specifications

Product Name
Eaton Moeller® series T3 Step switch
Catalog Number
222848
EAN
4015082228484
Product Length/Depth
181 mm
Product Height
107 mm
Product Width
100 mm
Product Weight
0.364 kg
Certifications
CSA
CSA-C22.2 No. 60947-4-1-14
UL Category Control No.: NLRV
IEC/EN 60947-3
UL 60947-4-1
CSA Class No.: 3211-07
IEC/EN 60204
CE
CSA-C22.2 No. 94
IEC/EN 60947
UL
UL File No.: E36332
CSA File No.: 012528
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification