Download document () of 20
We make what matters work*

222878

Eaton Moeller series T3 Step switch, 32 A, Surface mounting, 3 contact unit(s), Contacts: 6, Maintained, 0-3, Design: 8261

General specifications

Product Name
Eaton Moeller® series T3 Step switch
Catalog Number
222878
EAN
4015082228781
Product Length/Depth
181 mm
Product Height
127 mm
Product Width
100 mm
Product Weight
0.563 kg
Compliances
CE Marked
Certifications
IEC 60947
EN 60947-3
CSA Std. C22.2 No. 14-05
UL 508
VDE
CSA-C22.2 No. 94
CSA
IEC/EN 60204
VDE 0660
CSA-C22.2 No. 60947-4-1-14
UL
UL 60947-4-1
IEC/EN 60947-3
UL File No.: E36332
CSA File No.: 012528
IEC/EN 60947
UL Category Control No.: NLRV
CE
CSA Class No.: 3211-07
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification