Download document () of 20
We make what matters work*

224553

Eaton xEnergy Safety Ci LV systems LV switchgear. Insulating surround, NH00, for busbar enclosures

General specifications

Product Name
Eaton xEnergy Safety Ci other accessory
Catalog Number
224553
EAN
4015082245535
Product Length/Depth
20 mm
Product Height
180 mm
Product Width
106 mm
Product Weight
0.036 kg
Compliances
RoHS conform

Product specifications

Used with
GST00-160-40-60-AOU
Accessory/spare part type
Other
Accessory
Climatic proofing
Damp heat, constant, to IEC 60068­2-3; Damp heat, cyclical, to IEC 60068-2-30
Direction of incoming supply
As required
Construction size
Other
Mounting position
Vertical or horizontal
Functions
For compensation between the GA... protective cover and the device (for use in the CI insulated distribution board system)
Accessory
Type
  • Accessory
  • Fuse switch-disconnector
  • Insulating surrounds

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.