STB-M25F. Pressure compensating ventilation gland, M25, IP56
| Product Name |
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
|
| Catalog Number |
224558
|
| EAN |
4015082245580
|
| Product Length/Depth |
50 mm
|
| Product Height |
20 mm
|
| Product Width |
20 mm
|
| Product Weight |
0.026 kg
|
| Compliances |
CE Marked
RoHS conform |
| Used with |
CS-...
Ci… XVTL xEnergy EW… |
| Special features |
|
| Type |
|
| Chemical resistance |
Resistant against: acetone, petrol, paraffin, diesel, grease, oil, solvent for paints and varnishes
|
| Material |
Halogen free
With flame protection, self-extinguishing Plastic Glass-fibre reinforced polyamide |
| Color |
Light gray (RAL 7035)
|
| Nominal thread size Metric/PG |
25
|
| Nominal thread size inch/gas pipe thread |
Other
|
| Pitch thread |
1.5 mm
|
| Thread Length |
10 mm
|
| Wrench width |
29 mm
|
| Hexagon angular dimension |
0 mm
|
| Suitable for cable diameter - max |
12 mm
|
| Suitable for cable diameter - min |
9 mm
|
| Material quality |
Polyamide (PA)
|
| Surface protection |
Untreated
|
| Degree of protection (IP) |
IP56, mounting below or on side of enclosure only
|
| Model |
Straight
|
| Type of sealing |
Cut-out ring
|
| For ex-zone gas |
None
|
| For ex-zone dust |
None
|
| Temperature resistance |
-40 °C - 100 °C, short-time up to approx. 150 °C
|
| Integrated function |
Multi Seal Area
|
| Lamp type included |
Halogen Free
|
| Flame retardant |
Glow wire test 750 °C according to EN 60695-2-11
|
| Thread type |
Metric
|
| Protection, proofing and resistance |
Shock Resistant
|
| Suitable for |
Prevention of condensation
|
| Accessory/spare part type |
Ventilation cable gland
Cable management |
| Stress fracture risk |
Low
|
| Opening diameter |
25.5 mm
|
| Operating temperature - max |
100 °C
|
| Operating temperature - min |
-40 °C
|
| RAL-number |
7035
|
| Cable entry type |
M25
|