Download document () of 20
We make what matters work*

225339

Eaton Moeller® series TM Changeover switch, 10 A, service distr. board mounting, 2 contact units, Contacts: 4, 60 °, maintained, 1-2, Design no. 8221

General specifications

Product Name
Eaton Moeller® series TM Changeover switch
Catalog Number
225339
EAN
4015082253394
Product Length/Depth
72.5 mm
Product Height
60 mm
Product Width
35.5 mm
Product Weight
0.058 kg
Certifications
CSA-C22.2 No. 14-05
UL 508
UL File No.: E36332
Certified by UL for use in Canada
UL report applies to both US and Canada
VDE 0660
IEC/EN 60947-5-1
UL
CE
IEC/EN 60947
CSA
CSA-C22.2 No. 94
IEC/EN 60947-3
UL Category Control No.: NLRV

Export product specification