Download document () of 20
We make what matters work*

227865
P1-25/I2H-RT/N

Eaton Moeller® series P1 On-Off switch, P1, 25 A, surface mounting, 3 pole + N, Emergency switching off function, with red thumb grip and yellow front plate, hard knockout version

General specifications

Product Name
Eaton Moeller® series P1 On-off switch
Catalog Number
227865
EAN
4015082278656
Product Length/Depth
107 mm
Product Height
180 mm
Product Width
100 mm
Product Weight
0.435 kg
Certifications
IEC/EN 60204
CSA
CSA File No.: 012528
UL 60947-4-1
UL Category Control No.: NLRV
IEC/EN 60947-3
CSA Class No.: 3211-05
CSA-C22.2 No. 60947-4-1-14
CSA-C22.2 No. 94
IEC/EN 60947
VDE 0660
UL
UL File No.: E36332
CE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.