Download document () of 20
We make what matters work*

228291

Eaton Moeller® series T0 Panic switches, T0, 20 A, flush mounting, 3 pole, with red thumb grip and yellow front plate, Cylinder lock SVA

General specifications

Product Name
Eaton Moeller® series T0 Panic switch
Catalog Number
228291
EAN
4015082282912
Product Length/Depth
131 mm
Product Height
73 mm
Product Width
49 mm
Product Weight
0.23 kg
Certifications
IEC/EN 60204
VDE 0660
IEC/EN 60947-3
IEC/EN 60947

Export product specification