Download document () of 20
We make what matters work*

229015

Eaton Moeller® series M22 Acoustic device, compact, IP40_x

General specifications

Product Name
Eaton Moeller® series M22 acoustic indicator
Catalog Number
229015
EAN
4015082290153
Product Length/Depth
62 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.024 kg
Compliances
CE Marked
Certifications
CSA Std. C22.2 No. 94-91
UL 508
IEC 60947-5
EN 60947-5
CSA Std. C22.2 No. 14-05
VDE
CSA-C22.2 No. 94-91
CSA-C22.2 No. 14-05
UL Category Control No.: NKCR
CE
CSA File No.: 012528
IEC/EN 60947
VDE 0660
IEC/EN 60947-5
CSA Class No.: 3211-03
UL File No.: E29184
UL
CSA
Catalog Notes
without buzzer

Product specifications

Type
Compact
Product Category
Accessories
Fitted with:
BA 9s lamp socket
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
4000 V AC
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Force for positive opening - min
0 N
Rated insulation voltage (Ui)
250 V
Degree of protection
IP40
NEMA 4X, 13
Voltage type
AC/DC
Mounting position
As required
Overvoltage category
III
Color
Black
Tone type
Continuous tone
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Terminal capacity (stranded)
0.5 - 1.5 mm²
Terminal capacity (solid)
2 x (0.5 - 1.5) mm²

Export product specification