Knowledge Search
Download document () of 20
We make what matters work*

229424

Eaton easyPOW Power supply unit, 100-240VAC/24VDC/12VDC, 0.35A/0.02A, 1-phase, controlled

General specifications

Product Name
Eaton easyPOW power supply unit
Catalog Number
229424
EAN
4015082294243
Product Length/Depth
58 mm
Product Height
90 mm
Product Width
36 mm
Product Weight
0.085 kg
Certifications
CE
UL Category Control No.: NRAQ
CSA-C22.2 No. 213-M1987
IEC 60068-2-27
UL File No.: E135462
EN 55022
CSA Class No.: 2252-01 + 2258-02
CSA File No.: 012528
CSA
UL
IEC 60068-2-6
EN 55011
IEC/EN 61000-4
CSA-C22.2 No. 142-M1987
UL 508

Features & Functions

Features
Overload proof (by current limitation)
Proof against sustained short circuit, hickup mode (Output current 24 V DC)
Number of phases
1

General

Degree of Protection
IP20 (according to IEC/EN 60529, EN 50178, VBG 4)
Mounting Method
Screw fixing using fixing brackets ZB4-101-GF1 (accessories)
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Product category
Control relays easyE4
Used with
easyE4
LED indicator
Status Indication of 24 V DC output voltage: Continuous green light LED
Power consumption
7 W typ.

Ambient conditions, mechanical

Mounting position
Vertical
Horizontal
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 18 Impacts

Climatic environmental conditions

Altitude
Max. 2000 m
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
40 °C
Ambient storage temperature - max
70 °C

Electro magnetic compatibility

Air discharge
8 kV, according to IEC/EN 61000-4-2, Level 3, ESD
Burst impulse
2 kV, according to IEC/EN 61000-4-4, Level 3
Contact discharge
6 kV, according to IEC/EN 61000-4-2, Level 3, ESD
Electromagnetic fields
10 V/m (according to IEC EN 61000-4-3)
Immunity to line-conducted interference
10 V (according to IEC/EN 61000-4-6)
Surge rating
6 kV, Surge voltage (EN 50178), 24 V, EMV
2 kV, Supply cables, symmetrical, power pulses (Surge), EMC
0.5kV, outgoer cables symmetrical, EASY…DC, IEC/EN 61000-4-5, level 2, 24 V EMC

Terminal capacities

Terminal capacity (flexible with ferrule)
0.2/2.5 mm²
Terminal capacity (flexible with ferrule AWG)
22 - 12
Terminal capacity (solid)
0.2/4 mm²
Terminal capacity (solid AWG)
22 - 12
Tightening torque
0.6 Nm, Screw terminals

Safety

Protection class
2 (IEC/EN 60536)
Current limitation
20 mA, effectiveness of current limitation, 12 V DC (reference voltage), output current
0.4 A, effectiveness of current limitation, 24 V DC, output current
Insulation resistance
According to EN 50178
Potential isolation
SELV (VDE 0100 Part 410; IEC 60364-4-41, HD 384.4.41 S2) EN 60950, EN 50178 (primary/secondary)

Input characteristics

Input current at AC - max
0.17 A
Input voltage at AC 50 Hz - min
85 V
Input voltage at AC 50 Hz - max
264 V
Input voltage at DC - min
0 V
Input voltage at DC - max
0 V
Inrush current
5 A (at 25 °C, 230 V)
Mains failure bridging
> 10 ms (at 115 V, according to IEC/EN 61000-4-11)
> 20 ms (at 230 V, according to IEC/EN 61000-4-11)

Output characteristics

Efficiency
80 %
Output current at AC, 50 Hz - max
0.35 A
Output voltage
± 1 % (Effect with 25 - 100 % load change)
± 1 % (Effect of input voltage)
Output voltage at AC 50 Hz - max
12 V
Output voltage at DC - min
12 V
Output voltage at DC - max
24 V
Rated output power
10 W
Short-circuit protection
Yes, Proof against sustained short circuit, 12 V DC (reference voltage), Output current
Voltage tolerance
± 4 %, Rated output voltage 12 V DC
± 3 %, Rated output voltage 24 V DC

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification