Knowledge Search
Download document () of 20
We make what matters work*

23

Eaton Crouse-Hinds series rigid/IMC conduit locknut, Malleable iron, 6"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC conduit locknut
Catalog Number
23
UPC
784564100238
Product Length/Depth
7.4 in
Product Height
8.7 in
Product Width
1.4 in
Product Weight
1.66 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
6 in
Material
Malleable iron

Export product specification