Download document () of 20

230350

Eaton Moeller® series M22 Double actuator pushbutton, RMQ-Titan, Actuators and indicator lights non-flush, momentary, White lens, selectable, individual facility for inscription, Bezel: black

General specifications

Product Name
Eaton Moeller® series M22 Double actuator pushbutton
Catalog Number
230350
Product Length/Depth
30 mm
Product Height
55 mm
Product Width
30 mm
Product Weight
0.015 kg
Certifications
CSA
UL 508
IEC/EN 60947-5
CE
UL
CSA File No.: 012528
IEC/EN 60947
UL Category Control No.: NKCR
CSA Class No.: 3211-03
CSA-C22.2 No. 14-05
VDE 0660
CSA-C22.2 No. 94-91
UL File No.: E29184
DNV
GL
LR
Catalog Notes
Notes on customized inscription → Data sheet, additional product information (links)

Product specifications

Type
Double actuator
Actuator color
Other
Features
Labelled
Actuator function
Spring-return
Momentary
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Front ring
Operating frequency
3600 Operations/h
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
Yes
With SWD-RMQ connections
Actuating force
5 N
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
40 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
0 N
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of command positions
2
Opening diameter
22.5 mm
Opening height
0 mm
Rated operational current for specified heat dissipation (In)
0 A
Bezel color
Black
Shock resistance
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Bezel material
Plastic
Lens color
White
Design
Non-Flush
Classical
Mounting position
As required
Degree of protection
NEMA 13
NEMA 4X
NEMA 12
NEMA 3R
IP66
Degree of protection (front side)
NEMA 4X
IP66
Inscription
Individual inscription possible
Front element type
Flat
Lens type
Oval
Lifespan, mechanical
200,000 Operations
Static heat dissipation, non-current-dependent Pvs
0 W
Width opening
0 mm
Product category
RMQ-Titan
Size
Front dimensions: 29,7 x 54,7 mm
Suitable for
Illumination

Export product specification