Download document () of 20
We make what matters work*

231980

Eaton Moeller® series IVS Front element, for TM switch, IVS-, key operation lock mechanism, ronis no.N

General specifications

Product Name
Eaton Moeller® series IVS Accessory Front element for TM switch
Catalog Number
231980
EAN
4015082319809
Product Length/Depth
20 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.1 kg
Compliances
CE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.