Knowledge Search
Download document () of 20
We make what matters work*

232152
+NHI-E-10-PKZ0-C

Eaton Moeller® series PKZ0 Standard auxiliary contact, 1N/O, spring-cage terminals

General specifications

Product Name
Eaton Moeller® series PKZ0 Accessory Standard auxiliary contact
Catalog Number
232152
EAN
4015082321529
Product Length/Depth
13 mm
Product Height
35 mm
Product Width
45 mm
Product Weight
0.012 kg
Certifications
CSA Class No.: 3211-05
CSA File No.: 165628
UL 508
CSA-C22.2 No. 14
IEC 60947-4-1
CE marking
UL Category Control No.: NLRV
UL File No.: E36332
UL Listed
CSA certified

General

Model
Top mounting
Mounting method
Front fastening

Electrical rating

Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
1 A

Contacts

Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
1

Export product specification