Download document () of 20
We make what matters work*

232283

Eaton Moeller series xComfort - Sensors. Duct adapter

General specifications

Product Name
Eaton Moeller series xComfort sensor mounting
Catalog Number
232283
EAN
4015082322830
Product Length/Depth
86 mm
Product Height
75 mm
Product Width
37 mm
Product Weight
0.043 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Installation housing
Accessory
Bus system product type
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.