Download document () of 20
We make what matters work*

232284

Eaton Moeller series xComfort - Sensors. External enclosure 50x39x10.6mm

General specifications

Product Name
Eaton Moeller series xComfort sensor mounting
Catalog Number
232284
EAN
4015082322847
Product Length/Depth
44.5 mm
Product Height
65 mm
Product Width
50 mm
Product Weight
0.059 kg
Compliances
RoHS conform

Product specifications

Application
Enclosure
Features
Halogen free
Desktop device
Assembly arrangement
Surface mounted housing
Bus system product type
Accessory
Number of modules (module system)
1
Number of units
1
RAL-number (Akin)
9001
Accessory shape
Rectangular
Fitted with:
Screw gland entry
Cover frame included
Duct entry
Cable entry
Installation tube entry
Surface finishing
Matt
Color
White
Surface protection
Untreated
Degree of protection
IP65
Material quality
Thermoplastic
Mounting position
Horizontal and vertical
Mounting method
Surface mounting
Material
Plastic
Number of inlets
1
Number of earthing terminals
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.