Download document () of 20
We make what matters work*

233994

Eaton Moeller® series P1 On-Off switch, 3 pole, 32 A, Emergency-Stop function, surface mounting P1-32/I1-RT

General specifications

Product Name
Eaton Moeller® series P1 On-off switch
Catalog Number
233994
EAN
4015082339944
Product Length/Depth
107 mm
Product Height
137 mm
Product Width
80 mm
Product Weight
0.296 kg
Certifications
VDE 0660
IEC/EN 60204
IEC/EN 60947
IEC/EN 60947-3
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification