Download document () of 20

2355-BOX

Eaton safety grip locking connector, Stand-alone box packaging, #14-8 AWG, 20A, Commercial, 125/250V, Back wiring, Yellow, L10-20, Three-pole, Three-wire, Nylon, .25 to .75 in

General specifications

Product Name
Eaton Arrow Hart standard locking connector
Catalog Number
2355-BOX
UPC
032664323003
Product Length/Depth
9.5 in
Product Height
2.56 in
Product Width
3.75 in
Product Weight
0.25 lb
Certifications
UL Listed
NOM
CSA certified

Product specifications

Special features
Armored
Type
Locking connector
Amperage Rating
20A
Voltage rating
125/250 V
Contact material
Brass
Application
Commercial
Device grade
Commercial
Wiring method
Back
Number of wires
3
Non-grounding
Number of poles
Three-pole
Color
Yellow
Cord diameter
0.25-0.63 in (6.4-16.8 mm)
Material
Nylon
Operating temperature
-20 to 60 °C (-4 to 140 °F)
Allowable wire size
#14-8 AWG
NEMA configuration
L10-20
Torque rating
15 lbf-inch
Design type
Armored
Face/body material
Polypropylene

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.