Download document () of 20
We make what matters work*

236137

Eaton Moeller series xPole - PKN6/M RCBO - residual-current circuit breaker with overcurrent protection. RCD/MCB, 13A, 30mA, MCB B, 1-phase+N, RCCB trip type: AC, G

General specifications

Product Name
Eaton Moeller series xPole - PKN6/M RCBO - residual-current circuit breaker with overcurrent protection
Catalog Number
236137
EAN
4015082361372
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
35 mm
Product Weight
0.198 kg
Compliances
RoHS conform
Certifications
CE

Product specifications

Amperage Rating
13 A
Voltage rating
230 V
Surge current capacity
3 kA
Voltage type
AC
Width in number of modular spacings
2
Features
Anti-nuisance tripping version
Concurrently switching N-neutral
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Operating ambient temperature - max
40 °C
Operating ambient temperature - min
-25 °C
Product range
PKNM
Rated current
13 A
Rated operational current for specified heat dissipation (In)
13 A
Rated switching capacity (IEC/EN 61009)
10 kA
Static heat dissipation, non-current-dependent
0 W
Tripping characteristic
B
Built-in depth
70 mm
Current limiting class
3
Rated short-circuit breaking capacity (EN 60947-2)
0 kA
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Fault current rating
0.03 A
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Number of poles (protected)
1
Number of poles (total)
2
Rated operational voltage (Ue) - max
230 V
Rated short-circuit breaking capacity (IEC 60947-2)
0 kA
Rated switching capacity
10 kA
Basic function
Combined RCD/MCB devices
Mounting Method
DIN rail
Equipment heat dissipation, current-dependent
3.1 W
Rated impulse withstand voltage (Uimp)
4 kV
Degree of protection
IP20
Tripping
Short time-delayed
Overvoltage category
III
Pollution degree
2
Impulse withstand current
Surge-proof, 3 kA
Leakage current type
Other
Release characteristic
B
Sensitivity type
Type G (ÖVE E 8601), AC current sensitive
Frequency rating
50 Hz
Rated insulation voltage (Ui)
440 V
Connectable conductor cross section (solid-core) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (multi-wired) - max
25 mm²
Rated short-circuit breaking capacity (EN 61009)
10 kA
Rated short-circuit breaking capacity (EN 61009-1)
10 kA
Number of poles
Single-pole + N
Disconnection characteristic
Short-time delayed
Type
RCBO
Application
Switchgear for residential and commercial applications

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.