Download document () of 20
We make what matters work*

2364-BOX

Eaton safety grip locking plug, Stand-alone box packaging, #14-8 AWG, 20A, Commercial, 250V, Back wiring, Yellow, L6-20, Two-pole, Three-wire, Nylon, .25 to .75 in

General specifications

Product Name
Eaton Arrow Hart standard locking plug
Catalog Number
2364-BOX
UPC
032664323300
Product Length/Depth
9.5 in
Product Height
2.56 in
Product Width
3.75 in
Product Weight
0.2 lb
Certifications
UL Listed
CSA certified
NOM

Product specifications

Special features
Armored
Type
Locking plug
Amperage Rating
20A
Voltage rating
250 V
Contact material
Brass
Application
Commercial
Device grade
Commercial
Wiring method
Back
Number of wires
Grounding
3
Number of poles
Two-pole
Color
Yellow
Cord diameter
0.25-0.63 in (6.4-16.8 mm)
Material
Nylon
Operating temperature
-20 to 60 °C (-4 to 140 °F)
Allowable wire size
#14-8 AWG
NEMA configuration
L6-20
Torque rating
15 lbf-inch
Design type
Armored
Face/body material
Polypropylene

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.