Download document () of 20
We make what matters work*

236548
PXL-D13/3N

Eaton Moeller series xPole - PXL MCB. PXL, 3-pole+N, tripping characteristic: D, rated current In: 13 A, rated switching capacity IEC/EN 60898-1: 10 kA

General specifications

Product Name
Eaton Moeller series xPole - PXL MCB
Catalog Number
236548
EAN
4015082365486
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
70 mm
Product Weight
0.399 kg
Compliances
RoHS compliant
Certifications
IEC/EN 60898-1

Product specifications

Amperage Rating
13 A
Voltage rating
  • 230/400 V AC
  • 240/415 V AC
Features
Can be fitted with auxiliary accessories
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
45 mm
Pollution degree
2
Lifespan, mechanical
>10000 operating cycles
Mounting Method
Two lock-in position on DIN rail (EN/IEC 60715)
Degree of protection
IP20
Rated impulse withstand voltage (Uimp)
4 kV
Functional group
Overcurrent protection
Busbar material thickness
0.8 mm - 2 mm
Terminal protection
Touch-safe (EN 50274)
Terminals (top and bottom)
Screw-type with pressure plate
Tripping characteristic
D
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Built-in depth
65.5 mm
Connectable conductor cross section (multi-wired) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (solid-core) - min
1 mm²
Current limiting class
3
Frequency rating - max
60 Hz
Frequency rating - min
50 Hz
Internal resistance at room temperature (single-pole, 50 Hz)
10.1 mΩ
Nominal current
13 A
Direction of incoming supply
Bidirectional
Voltage rating (IEC/EN 60898-1)
415 VAC
Width in number of modular spacings
4
Voltage type
AC
Contact position indicator color
Red = ON
Green = OFF
Mounting position
As required
Overvoltage category
III
Number of poles
Three-pole + N
Functions
Overload protection
Short Circuit protection
Lifespan, electrical
>4000 operating cycles
Release characteristic
D
Type
  • Miniature circuit breaker
  • PXL
Application
Protection of final circuits in residential, commercial and similar installations
Mounting width
70.8 mm
Selectivity class
3
Mounting width per pole
17.7 mm
Number of poles (protected)
3
Number of poles (total)
4
Rated insulation voltage (Ui)
440 V
Rated operational current for specified heat dissipation (In)
13 A
Rated operational voltage (Ue) - max
415 V
Rated service short-circuit breaking capacity (IEC/EN 60898-1) - Ics
7.5 kA
Rated short-circuit breaking capacity (IEC/EN 60898-1) - Icn at 230 V
10 kA
Rated short-circuit breaking capacity (IEC/EN 60898-1)- Icn at 400 V
10 kA
Rated switching capacity (IEC/EN 60898-1)
10 kA
Terminal capacity
1 mm² - 25 mm²
Tightening torque
2.4 Nm
Power loss
6.1 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.