Download document () of 20
We make what matters work*

236981

Eaton Distribution parts. Ring-type transformer, 60mm

General specifications

Product Name
Eaton Z-WFR Core-balance transformer
Catalog Number
236981
EAN
4015082369811
Product Length/Depth
104 mm
Product Height
63 mm
Product Width
123 mm
Product Weight
0.411 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Converter

Export product specification