Knowledge Search
Download document () of 20
We make what matters work*

239376
DILM65-XCT

Eaton Moeller® series DILM Replacement contacts, for DILM65

General specifications

Product Name
Eaton Moeller® series DILM replacement contact
Catalog Number
239376
EAN
4015082393762
Product Length/Depth
100 mm
Product Height
25 mm
Product Width
40 mm
Product Weight
0.136 kg
Certifications
CSA Class No.: 3211-04
CSA File No.: 012528
CE
UL
IEC/EN 60947-4-1
UL Category Control No.: NLRV
UL File No.: E36332
CSA
CSA-C22.2 No. 14-05
UL 508

General

Accessory/spare part type
Contact set
Used with
DILM65

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.