| Product Name |
Eaton Moeller series xComfort analogue actuator
|
| Catalog Number |
240697
|
| EAN |
4015082406974
|
| Product Length/Depth |
149.5 mm
|
| Product Height |
27.7 mm
|
| Product Width |
34.06 mm
|
| Product Weight |
0.168 kg
|
| Compliances |
RoHS conform
|
| Bus system operating type |
xComfort
Radio frequent |
| Actuation function |
Switching
|
| Bus system product type |
Actuator
|
| Output current (mA) - max |
20 mA
|
| Output current (mA) - min |
20 mA
|
| Output voltage - max |
10 V
|
| Output voltage - min |
0 V
|
| Fitted with: |
LED indication
Bus connection |
| Width in number of modular spacings |
2
|
| Power supply |
Mains
|
| Number of outputs |
1
|
| Degree of protection |
IP20
|
| Model |
Base module
|
| Mounting method |
Other
Built-in |