Download document () of 20
We make what matters work*

240768

Eaton xComfort BF LV systems Final Distribution Boards. IT mounting plate, 33 space unit universal mounting plate for flush-mounted enclosures

General specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
240768
EAN
4015082407681
Product Length/Depth
40 mm
Product Height
250 mm
Product Width
720 mm
Product Weight
1.5 kg
Compliances
RoHS conform

Product specifications

Used with
Universal mounting plate
Accessory consideration
BF flat distribution board
Type
Additional equipment for BF flat distribution board
Features
Perforated
Accessory/spare part type
BF
Surface protection
Galvanized
Material
Steel
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.