Knowledge Search
Download document () of 20
We make what matters work*

242430

Eaton Moeller series xPole - PLS6/M MCB. PLSM, 2-pole, tripping characteristic: D, rated current In: 25 A, rated switching capacity IEC/EN 60898-1: 10 kA

General specifications

Product Name
Eaton Moeller series xPole - PLS6/M MCB
Catalog Number
242430
EAN
4015082424305
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
35 mm
Product Weight
0.236 kg
Compliances
RoHS conform

Delivery program

Application
  • Switchgear for residential and commercial applications
  • xPole - Switchgear for residential and commercial applications
Number of poles
Two-pole
Number of poles (total)
2
Number of poles (protected)
2
Tripping characteristic
D
Release characteristic
D
Amperage Rating
25 A
Type
  • Miniature circuit breaker
  • PLSM

Technical data - electrical

Voltage type
AC
Rated operational voltage (Ue) - max
400 V
Rated insulation voltage (Ui)
440 V
Rated impulse withstand voltage (Uimp)
4 kV
Frequency rating - min
50 Hz
Frequency rating - max
60 Hz
Rated switching capacity (IEC/EN 60898-1)
10 kA
Rated short-circuit breaking capacity (IEC/EN 60898-1) - Icn at 230 V
10 kA
Rated short-circuit breaking capacity (IEC/EN 60898-1)- Icn at 400 V
10 kA
Overvoltage category
III
Pollution degree
2

Technical data - mechanical

Width in number of modular spacings
2
Built-in depth
70.5 mm
Degree of protection
IP20
Connectable conductor cross section (solid-core) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (multi-wired) - max
25 mm²

Design verification as per IEC/EN 61439 - technical data

Rated operational current for specified heat dissipation (In)
25 A
Heat dissipation per pole, current-dependent
0 W
Equipment heat dissipation, current-dependent
5.2 W
Static heat dissipation, non-current-dependent
0 W
Heat dissipation capacity
0 W
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
75 °C

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Additional information

Current limiting class
3
Features
Additional equipment possible
Special features
Ambient temperature hint: a 1 °C increase results in a 0.5% linear reduction of current carrying capacity
Used with
PLSM
Miniature circuit breaker

Export product specification