Download document () of 20
We make what matters work*

2443A

Eaton Crouse-Hinds series Pauluhn 2400 toggle switch, 30A, Copper-free aluminum, Surface mount, Three-way, 250 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 2400 toggle switch
Catalog Number
2443A
UPC
662276378391
Product Length/Depth
3.5 in
Product Height
4.63 in
Product Width
3.44 in
Product Weight
1.8 lb

Product specifications

Type
Three-way
Area classification
Ordinary/Non-Hazardous Locations
Amperage Rating
30A
Material
Copper-free aluminum
Mounting style
Surface
Voltage rating
250 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.