Download document () of 20
We make what matters work*

248105

Eaton Moeller series xPole - PLHT/-V MCB. LS switch, 40A, 1p, similar to D-characteristic

General specifications

Product Name
Eaton Moeller series xPole - PLHT/-V MCB
Catalog Number
248105
EAN
4015082481056
Product Length/Depth
90 mm
Product Height
75 mm
Product Width
27 mm
Product Weight
0.218 kg
Compliances
RoHS conform

Product specifications

Amperage Rating
40 A
Features
Additional equipment possible
Pollution degree
2
Degree of protection
IP20
Equipment heat dissipation, current-dependent
4.4 W
Rated impulse withstand voltage (Uimp)
4 kV
Tripping characteristic
Similar D
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Built-in depth
75 mm
Connectable conductor cross section (multi-wired) - max
50 mm²
Connectable conductor cross section (multi-wired) - min
2.5 mm²
Connectable conductor cross section (solid-core) - max
50 mm²
Connectable conductor cross section (solid-core) - min
2.5 mm²
Current limiting class
3
Frequency rating - max
60 Hz
Frequency rating - min
50 Hz
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
4.4 W
Width in number of modular spacings
1.5
Voltage type
AC
Overvoltage category
III
Number of poles
Single-pole
Release characteristic
Other
Type
  • Miniature circuit breaker
  • PLHT
Special features
Ambient temperature hint: a 1 °C increase results in a 0.35% linear reduction of current carrying capacity
Application
Switchgear for industrial and advanced commercial applications
Number of poles (protected)
1
Number of poles (total)
1
Rated insulation voltage (Ui)
440 V
Rated operational current for specified heat dissipation (In)
40 A
Rated operational voltage (Ue) - max
230 V
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 230 V
25 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 400 V
25 kA
Rated switching capacity (IEC/EN 60947-2)
25 kA
Static heat dissipation, non-current-dependent
0 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.