Download document () of 20
We make what matters work*

248264

ZP-A40/2. Off switch, 2p, 40A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
248264
EAN
4015082482640
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
36 mm
Product Weight
0.187 kg
Compliances
RoHS conform

Product specifications

Degree of protection
IP40
Imprint/indication
Symbol "arrows"
Lamp socket
Other
Built-in depth
60 mm
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
2
Amperage rating
40 A
Color calotte
Other
Switch type
Off switch
Rated short-time withstand current (Icw)
3 kA
Voltage type
AC
Lamp type
Other
Number of contacts (normally open contacts)
2
Rated operational voltage (Ue) - max
400 V
Voltage rating - min
230 V
Width in number of modular spacings
2
Number of poles
Two-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.