Download document () of 20
We make what matters work*

248267

Eaton Distribution parts. Entry for N-connductor

General specifications

Product Name
Eaton Distribution parts
Catalog Number
248267
EAN
4015082482671
Product Length/Depth
80 mm
Product Height
66 mm
Product Width
72 mm
Product Weight
0.073 kg
Compliances
RoHS conform

Product specifications

Additional equipment required
Other
Assembly width
1
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of poles at main contact unit - max
0
Number of switches (fault signal)
0
Voltage type
AC
Functions
Other function
Device fitting
Universal
Rated operational voltage (Ue) - max
230 V
Rated switch current
63 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.