Download document () of 20
We make what matters work*

248268

Eaton Distribution parts. Penetration for neutral conductor with test connector, 63A, 50/60Hz, 1HP

General specifications

Product Name
Eaton Distribution parts
Catalog Number
248268
EAN
4015082482688
Product Length/Depth
80 mm
Product Height
65.5 mm
Product Width
17.5 mm
Product Weight
0.116 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Insulation body material
Other
Connectable conductor cross section (fine strand) - max
25 mm²
Connectable conductor cross section (fine strand) - min
1 mm²
Connectable conductor cross section (fine-strand) with cable end sleeve - max
25 mm²
Connectable conductor cross section (fine-strand) with cable end sleeve - min
1 mm²
Connectable conductor cross section (multi-wired) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (solid-core) - min
1 mm²
Mounting height - min
80 mm
Nominal current
63 A
Number of clamp positions per level
1
Number of levels
1
Operating temperature - max
40 °C
Operating temperature - min
-25 °C
Rated operational voltage (Ue) - max
230 V
Width/grid dimension
175 mm
Suitable for conductor material
Copper
Mounting method
DIN rail (top hat rail) 35 mm
Connection position
Above
Electrical connection 1 type
Screw connection
Electrical connection 2 type
Other
Inflammability class of insulation material (UL 94)
Other
V0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.