Download document () of 20
We make what matters work*

248291

Eaton Distribution parts. Undervoltage release, 230 V, delayed 0, 4N/O, 1HP

General specifications

Product Name
Eaton Undervoltage release
Catalog Number
248291
EAN
4015082482916
Product Length/Depth
80 mm
Product Height
65.5 mm
Product Width
17.5 mm
Product Weight
0.106 kg
Compliances
RoHS conform
Certifications
EN45545-2
IEC 61373

Product specifications

Used with
Undervoltage releases
Accessory
Accessory for miniature circuit breaker
Accessory/spare part type
Undervoltage release
Mounting method
For fitting on left to: FAZ
Additional equipment required
Under voltage coil
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-35 °C
Assembly width
1
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of poles at main contact unit - max
1
Number of switches (fault signal)
0
Voltage type
AC
Functions
Under voltage coil
Device fitting
Universal
Type
  • Accessory
  • Accessory for miniature circuit breaker
Application
Switchgear for industrial and advanced commercial applications
Rated operational voltage (Ue) - max
230 V
Tripping time
Delayed 0.4 s

Export product specification