Download document () of 20
We make what matters work*

248294

Eaton Distribution parts. Remote tripping module, for PKNM, PKDM, PFHM-2p

General specifications

Product Name
Eaton Distribution parts
Catalog Number
248294
EAN
4015082482947
Product Length/Depth
80 mm
Product Height
66 mm
Product Width
9 mm
Product Weight
0.05 kg
Compliances
RoHS conform
Certifications
EN45545-2
IEC 61373

Product specifications

Used with
Trip module
Accessory
Accessory for combined residual current/power circuit breaker
Accessory/spare part type
Residual current release module
Mounting method
For fitting on left to: FI/LS
Additional equipment required
Remote release
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-5 °C
Assembly width
0.5
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
1
Number of poles at main contact unit - max
0
Number of switches (fault signal)
0
Voltage type
AC
Functions
Remote drive
Device fitting
Other
Type
  • Accessory
  • Accessory for combined residual current/power circuit breaker
Application
Switchgear for industrial and advanced commercial applications
Rated operational voltage (Ue) - max
400 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.